item divider Motix
Angle Bracket Cap

Angle Bracket Cap


Show all 12 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.419.66
Line line 6
Property black
ESD ESD-safe = No
Weight m = 7 g
Delivery unit 1 pce.
Material PA-GF

Variants

Sort by

Line:  5 Length:  20 Width:  26.87 External dimension:  20x20 Cap colour:  Black Black
Line:  5 Length:  20 Width:  55.15 External dimension:  40x40 Cap colour:  Black Black
Line:  6 Length:  30 Width:  41 External dimension:  30x30 Cap colour:  Black Black
Line:  6 Length:  30 Width:  83.5 External dimension:  60x60 Cap colour:  Black Black
Line:  8 Length:  40 Width:  55.68 External dimension:  40x40 Cap colour:  Grey Grey
Line:  8 Length:  40 Width:  55.68 External dimension:  40x40 Cap colour:  Black Black
Line:  8 Length:  40 Width:  111.72 External dimension:  80x80 Cap colour:  Grey Grey
Line:  8 Length:  40 Width:  111.72 External dimension:  80x80 Cap colour:  Black Black
Line:  8 Length:  40 Width:  178 External dimension:  160x80 Cap colour:  Grey Grey
Line:  8 Length:  40 Width:  178 External dimension:  160x80 Cap colour:  Black Black
Line:  12 Length:  60 Width:  83.2 External dimension:  60x60 Cap colour:  Black Black
Line:  12 Length:  60 Width:  168.8 External dimension:  120x120 Cap colour:  Black Black

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162502
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
31162502
eCl@ss 11.0
23360292
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
Customs tariff number
39235090