Automatic-Fastening Set
On request
Technical Data
Scope of Delivery
1 Automatic Fastener 6 with through bore, St
1 Automatic Fastener 6 with threaded bore, St
Hex. Socket Head Cap Screw DIN 912-M5x45, St
s=5 A/F
Properties
Article number | 0.0.419.74 |
---|---|
Line | line 6 |
Property | bright zinc-plated |
ESD | ESD-safe = Yes |
Weight | m = 23 g |
Delivery unit | 1 set |
Tightening torque, bright zinc-plated | Mbz-p = 8 Nm |
Description
Assembly Instructions
Variants
Sort by
Line: 5 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Thread: M4 | |
Line: 5 | Material: Stainless steel | Connection type: Right angled | Model: One-sided | Thread: M4 | |
Line: 6 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Thread: M5 | |
Line: 6 | Material: Stainless steel | Connection type: Right angled | Model: One-sided | Thread: M5 | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Thread: M6 | |
Line: 8 | Material: Stainless steel | Connection type: Right angled | Model: One-sided | Thread: M6 | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Thread: M6 | |
Line: 8 | Material: Stainless steel | Connection type: Right angled | Model: One-sided | Thread: M6 | |
Line: 10 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Thread: M8 | |
Line: 12 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Thread: M8 | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Thread: M6 | |
Line: 5 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | Thread: M4 | |
Line: 6 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | Thread: M5 | |
Line: 6 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | Thread: M5 | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | Thread: M6 | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | Thread: M6 | |
Line: 5 | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | Thread: M4 | |
Line: 5 | Material: Stainless steel | Connection type: Butting | Model: One-sided | Thread: M4 | |
Line: 6 | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | Thread: M5 | |
Line: 6 | Material: Stainless steel | Connection type: Butting | Model: One-sided | Thread: M5 | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | Thread: M6 | |
Line: 8 | Material: Stainless steel | Connection type: Butting | Model: One-sided | Thread: M6 | |
Line: 12 | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | Thread: M8 |
Downloads
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 5.0
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
73181542