item divider Motix
Profile Seal 8

Profile Seal 8


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.420.79
Line line 8
Property orange
ESD ESD-safe = No
Weight m = 2 g
Delivery unit 1 pce.

Description

Seals PE must be located at every connection point between components functioning as pneumatic lines.
The settlement of the Seal PE material can result in an initial reduction in the screw pretension. The screws must therefore be tightened after 24 hours.
Self-adhesive versions facilitate assembly and eliminate pronounced unevenness (saw cuts, butt joints etc.).

Assembly Instructions

Seals PE must be used between all joints.

Variants

Sort by

Profilquerschnitt:  80x40
Profilquerschnitt:  80x80

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27290290
eCl@ss 4.0
27250406
eCl@ss 4.1
27290101
eCl@ss 5.0
27299220
eCl@ss 5.1
27299220
UNSPSC 9.0
27131601
eCl@ss 6.0.1
27299220
UNSPSC 7.0
27131601
eCl@ss 7.1
27290290
eCl@ss 11.0
23360492
Customs tariff number
84842000