item divider Motix
Double Panel Profile

Double Panel Profile


Show all 4 variants
20 3.000
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.420.99
Line line 8
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 1,62 cm2
Weight, spec. Length m = 0,44 kg/m
Delivery unit cut-off max. 3000 mm
Material Al, anodized

Description

Double Panel Profile 8 Al is ideal for profile constructions with Universal Fasteners and / or Sealing Strip 6x3 sk is to be used.
Disassembling Double Panel Profile 8 Al. Fastening on the profile groove via Clip 8 PA.
Disassembling Double Panel Profile 8 Al.
Matching to the wall thickness of the Panel Element by adjusting the positions of Double Panel Profile 8 Al and Clip 8 PA.
Double Panel Profile in conjunction with Sealing Strip 6x3 sk when used for double-walled constructions.
Double Panel Profile in conjunction with Lip Seal 6x3 sk and Sound-Insulating Material 20 mm.
Double Panel Profile 8 Al can also be screwed directly onto a panel element etc.

Variants

Sort by

Delivery unit:  Cut-off Length:  20 ... 3000 Design:  Standard
Delivery unit:  Piece Length:  3000 Design:  Standard
Delivery unit:  Cut-off Length:  20 ... 3000 Design:  Economy
Delivery unit:  Piece Length:  3000 Design:  Economy

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250320
eCl@ss 11.0
23250320
eCl@ss 7.1
23250320
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 4.0
22041426
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
Customs tariff number
76042990