item divider Motix
Rebate Profile

Rebate Profile


Show all 7 variants
20 2.000
On request
* Mandatory information

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.

Properties

Article number 0.0.422.08
Line line 8
Property natural
ESD ESD-safe = Yes
Weight, spec. Length m = 310 g/m
Delivery unit cut-off max. 2000 mm
Material Al, anodized

Description

Rebate Profile for universal fastening of various elements to Profiles 8. Suitable as a continuous screw strip for practically dust and dirt-tight constructions, in combination with panel elements and Sealing Strips, or as a rebate strip for doors.
Rebate Profile 8 Al M6 (0.0.444.89) is supplied with the required threaded holes and grub screws already in place.
The Rebate Profile is inserted into the groove and fixed in position with grub screws M6.
Permissible linear load for Rebate Profile 8 Al:
qmax = 1,000 N/m
Connection dimensions for the Rebate Profile 8 Al to Profiles 8.

Variants

Sort by

Line:  8 Delivery unit:  Cut-off Length:  20 ... 2000 Panel thickness range:  10 mm / 27 mm 19" Technik:  X
Line:  8 Delivery unit:  Piece Length:  2000 Panel thickness range:  10 mm / 27 mm 19" Technik:  X
Line:  8 Delivery unit:  Piece Length:  2048 Panel thickness range:  10 mm / 27 mm 19" Technik: 
Line:  8 Delivery unit:  Piece Length:  2000 Panel thickness range:  10 mm / 27 mm 19" Technik:  X
Line:  8 Delivery unit:  Piece Length:  2000 Panel thickness range:  16 mm / 21 mm 19" Technik:  X
Line:  8 Delivery unit:  Piece Length:  2000 Panel thickness range:  16 mm / 21 mm 19" Technik:  X
Line:  10 Delivery unit:  Piece Length:  2000 Panel thickness range:  10 mm / 36 mm 19" Technik:  X

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250320
eCl@ss 11.0
23250320
eCl@ss 7.1
23250320
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 4.0
22041426
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
Customs tariff number
76042990