Timing-Belt Reverse Unit
On request
Technical Data
Scope of Delivery
Timing-Belt Reverse Unit, Al, black
Ball-bearing timing pulley with bore ⌀ 16H7, reborable up to max. ⌀ 36 mm, hub depth 75 mm
One revolution corresponds to 280 mm, effective radius rw = 44.6 mm
Frictional moment with 1‰ pre-tensioning of the Timing Belt: MR = 1.05 Nm
Max. load: MD = 92 Nm
Timing Belt length in the Timing-Belt Reverse Unit for
90° reversal: 220 mm
180° reversal: 300 mm
Pitch p = 10 mm Number of teeth z = 28
Properties
Article number | 0.0.426.21 |
---|---|
Line | line 8 |
Torque max. | Mmax. = 100 Nm |
ESD | ESD-safe = No |
Weight | m = 4,2 kg |
Delivery unit | 1 pce. |
Description
Variants
Sort by
Line: 5 | Diameter of timing pulley: 40 mm | Timing Belt width: 10 mm | Drive type: spline shaft VK14 | |
Line: 5 | Diameter of timing pulley: 40 mm | Timing Belt width: 10 mm | Drive type: Hole ø 8H7, reborable | |
Line: 5 | Diameter of timing pulley: 40 mm | Timing Belt width: 10 mm | Drive type: expanding hub coupling D12 | |
Line: 8 | Diameter of timing pulley: 40 mm | Timing Belt width: 25 mm | Drive type: spline shaft VK14 | |
Line: 8 | Diameter of timing pulley: 40 mm | Timing Belt width: 25 mm | Drive type: Hole ø 8H7, reborable | |
Line: 8 | Diameter of timing pulley: 40 mm | Timing Belt width: 25 mm | Drive type: expanding hub coupling D15 | |
Line: 8 | Diameter of timing pulley: 80 mm | Timing Belt width: 25 mm | Drive type: spline shaft VK14 | |
Line: 8 | Diameter of timing pulley: 80 mm | Timing Belt width: 25 mm | Drive type: spline shaft VK32 | |
Line: 8 | Diameter of timing pulley: 80 mm | Timing Belt width: 25 mm | Drive type: Hole ø 11H7, reborable | |
Line: 8 | Diameter of timing pulley: 80 mm | Timing Belt width: 25 mm | Drive type: expanding hub coupling D34 | |
Line: 8 | Diameter of timing pulley: 80 mm | Timing Belt width: 50 mm | Drive type: spline shaft VK32 | |
Line: 8 | Diameter of timing pulley: 80 mm | Timing Belt width: 50 mm | Drive type: Hole ø 8H7, reborable | |
Line: 8 | Diameter of timing pulley: 80 mm | Timing Belt width: 50 mm | Drive type: expanding hub coupling D34 |
Downloads
CAD Data
Accessoires
Applications
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23170208
eCl@ss 7.1
23170208
eCl@ss 11.0
23170208
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 6.0.1
23170210
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
84879090