Timing-Belt Tensioner Holder
On request
Technical Data
Scope of Delivery
Holder, Al, anodized, natural
2 Countersunk Screws DIN 7991-M6x40, St, bright zinc-plated
6 adapter washers DIN 988, St, stainless
Properties
Article number | 0.0.426.36 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 360 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Timing Belt width: 25 mm | |
Timing Belt width: 50 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23179102
eCl@ss 4.1
23170702
eCl@ss 11.0
23301191
eCl@ss 4.0
23170702
eCl@ss 5.0
23179102
eCl@ss 5.1
23179102
eCl@ss 6.0.1
23179102
eCl@ss 7.1
23179102
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
84879090
Timing-Belt Tensioner Holder
On request