item divider Motix
Cap – zinc

Cap – zinc


Show all 7 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.427.09
Line line 8
Property black
ESD ESD-safe = No
Weight m = 26 g
Delivery unit 1 pce.
Material Die-cast zinc

Description

Zinc Caps are screwed into the core bores. These Caps are particularly resistant to mechanical loading and changes in temperature. They can be unscrewed and screwed back on any number of times.
They must be secured in the core bores in the profiles using countersunk screws 8 SF M7,1x16. No threads need to be tapped to do this.

Variants

Sort by

Shape:  Square Square Dimension X:  40 mm Dimension Y:  40 mm Material:  Die-cast zinc Colour:  Black Black
Shape:  Square Square Dimension X:  40 mm Dimension Y:  40 mm Material:  Die-cast zinc Colour:  White aluminium White aluminium
Shape:  Rectangular Rectangular Dimension X:  80 mm Dimension Y:  16 mm Material:  Die-cast aluminium Colour:  White aluminium White aluminium
Shape:  Rectangular Rectangular Dimension X:  80 mm Dimension Y:  40 mm Material:  Die-cast zinc Colour:  Black Black
Shape:  Rectangular Rectangular Dimension X:  80 mm Dimension Y:  40 mm Material:  Die-cast zinc Colour:  White aluminium White aluminium
Shape:  Square Square Dimension X:  80 mm Dimension Y:  80 mm Material:  Die-cast zinc Colour:  Black Black
Shape:  Square Square Dimension X:  80 mm Dimension Y:  80 mm Material:  Die-cast zinc Colour:  White aluminium White aluminium

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
UNSPSC 9.0
31101508
UNSPSC 7.0
31101508
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 4.0
22041441
eCl@ss 6.0.1
23369290
eCl@ss 11.0
23360292
eCl@ss 7.1
23369290
Customs tariff number
79070000