item divider Motix
Closed panels

Closed panels


Show all 134 variants
50 3.020
50 2.000
On request
* Mandatory information

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Thickness tolerance ± 10%

Properties

Article number 0.0.428.22
Property clear
ESD ESD-safe = No
Weight, spec. Surface m = 9,52 kg/m2
Delivery unit cut-off max. 3020x2000 mm
Material PMMA

Description

Acrylic Glass is a rigid, transparent material that is naturally colourless and exceptionally clear. Consequently, it is suitable for all types of light/colour permeability or dispersion.
Its resistance to numerous aggressive chemical agents makes it the reference plastic for resistance to light and weathering. Acrylic Glass panels can be machined using industrial, manual or artistic processes.
item Acrylic Glass panels are made using the casting method to ensure a particularly high-quality appearance. Polishing produces very high-gloss finishes.
Acrylic Glass XT in extruded quality has slightly lower mechanical and thermal load-carrying capacities than cast panels and slightly poorer visual properties. In many applications, it can be an economical alternative to cast quality panels.
When using Acrylic Glass panels with other materials (aluminium, steel), the different thermal expansions should be taken into account. In principle, the various values relate to measurements conducted on colourless, transparent test samples.
Acrylic Glass demonstrates good resistance to water, alkalis and aqueous solutions containing inorganic salts. Certain dilute acids such as prussic acid and hydrogen fluoride corrode Acrylic Glass, as do concentrated sulphuric, nitric and chromic acids.

Variants

Sort by

Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau)
Liefereinheit:  Zuschnitt Länge:  50 ... 2410 Breite:  50 ... 1190 Material:  Vollkunststoff Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau)
Liefereinheit:  Stück Länge:  2440 Breite:  1220 Material:  Vollkunststoff Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 7030 (Steingrau) RAL 7030 (Steingrau)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 7030 (Steingrau) RAL 7030 (Steingrau)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 1003 (Signalgelb) RAL 1003 (Signalgelb)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 1003 (Signalgelb) RAL 1003 (Signalgelb)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 5014 (Taubenblau) RAL 5014 (Taubenblau)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 5014 (Taubenblau) RAL 5014 (Taubenblau)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 6011 (Resedagrün) RAL 6011 (Resedagrün)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 6011 (Resedagrün) RAL 6011 (Resedagrün)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 3000 (Feuerrot) RAL 3000 (Feuerrot)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 3000 (Feuerrot) RAL 3000 (Feuerrot)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 9017 (Verkehrsschwarz) RAL 9017 (Verkehrsschwarz)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 9017 (Verkehrsschwarz) RAL 9017 (Verkehrsschwarz)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 9016 (Verkehrsweiß) RAL 9016 (Verkehrsweiß)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 9016 (Verkehrsweiß) RAL 9016 (Verkehrsweiß)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  anthrazit anthrazit
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  anthrazit anthrazit
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 2040 Material:  Vollkunststoff Farbe:  RAL 9003 (Signalweiß) RAL 9003 (Signalweiß)
Liefereinheit:  Stück Länge:  2800 Breite:  2070 Material:  Vollkunststoff Farbe:  RAL 9003 (Signalweiß) RAL 9003 (Signalweiß)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau)
Liefereinheit:  Zuschnitt Länge:  50 ... 2410 Breite:  50 ... 1190 Material:  Vollkunststoff Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau)
Liefereinheit:  Stück Länge:  2440 Breite:  1220 Material:  Vollkunststoff Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 7030 (Steingrau) RAL 7030 (Steingrau)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 7030 (Steingrau) RAL 7030 (Steingrau)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 1003 (Signalgelb) RAL 1003 (Signalgelb)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 1003 (Signalgelb) RAL 1003 (Signalgelb)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 5014 (Taubenblau) RAL 5014 (Taubenblau)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 5014 (Taubenblau) RAL 5014 (Taubenblau)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 6011 (Resedagrün) RAL 6011 (Resedagrün)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 6011 (Resedagrün) RAL 6011 (Resedagrün)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 3000 (Feuerrot) RAL 3000 (Feuerrot)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 3000 (Feuerrot) RAL 3000 (Feuerrot)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 9017 (Verkehrsschwarz) RAL 9017 (Verkehrsschwarz)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 9017 (Verkehrsschwarz) RAL 9017 (Verkehrsschwarz)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 9016 (Verkehrsweiß) RAL 9016 (Verkehrsweiß)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 9016 (Verkehrsweiß) RAL 9016 (Verkehrsweiß)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  anthrazit anthrazit
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  anthrazit anthrazit
Liefereinheit:  Zuschnitt Länge:  50 ... 2410 Breite:  50 ... 1190 Material:  Vollkunststoff Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau)
Liefereinheit:  Stück Länge:  2440 Breite:  1220 Material:  Vollkunststoff Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau)
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2000 Material:  Acrylglas XT Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas XT Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  Acrylglas XT Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas XT Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  Acrylglas XT Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas XT Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2000 Material:  Acrylglas XT Farbe:  rauchfarben getönt rauchfarben getönt
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas XT Farbe:  rauchfarben getönt rauchfarben getönt
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2000 Material:  Acrylglas GS Farbe:  glasfarben getönt glasfarben getönt
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas GS Farbe:  glasfarben getönt glasfarben getönt
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2000 Material:  Acrylglas GS Farbe:  opalfarben getönt opalfarben getönt
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas GS Farbe:  opalfarben getönt opalfarben getönt
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2000 Material:  Acrylglas GS Farbe:  rauchfarben getönt rauchfarben getönt
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas GS Farbe:  rauchfarben getönt rauchfarben getönt
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2000 Material:  Acrylglas GS Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas GS Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2000 Material:  Acrylglas GS Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas GS Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2000 Material:  Acrylglas GS Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas GS Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2000 Material:  Acrylglas GS Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas GS Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  Acrylglas GS Farbe:  rauchfarben getönt rauchfarben getönt
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas GS Farbe:  rauchfarben getönt rauchfarben getönt
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  PET-G Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  PET-G Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  PET-G Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  PET-G Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  PET-G Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  PET-G Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  PET-G Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  PET-G Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 2970 Breite:  50 ... 1970 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Stück Länge:  3000 Breite:  2000 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  Polycarbonat Farbe:  rauchfarben getönt rauchfarben getönt
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polycarbonat Farbe:  rauchfarben getönt rauchfarben getönt
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  Polycarbonat Farbe:  rauchfarben getönt rauchfarben getönt
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polycarbonat Farbe:  rauchfarben getönt rauchfarben getönt
Liefereinheit:  Zuschnitt Länge:  50 ... 1970 Breite:  50 ... 970 Material:  Polyethylen Farbe:  RAL 9004 (Signalschwarz) RAL 9004 (Signalschwarz)
Liefereinheit:  Stück Länge:  2000 Breite:  1000 Material:  Polyethylen Farbe:  RAL 9004 (Signalschwarz) RAL 9004 (Signalschwarz)
Liefereinheit:  Zuschnitt Länge:  50 ... 1970 Breite:  50 ... 970 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Stück Länge:  2000 Breite:  1000 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Zuschnitt Länge:  50 ... 1970 Breite:  50 ... 970 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Stück Länge:  2000 Breite:  1000 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Zuschnitt Länge:  50 ... 1983 Breite:  50 ... 973 Material:  Polyethylen Farbe:  RAL 9004 (Signalschwarz) RAL 9004 (Signalschwarz)
Liefereinheit:  Stück Länge:  2013 Breite:  1003 Material:  Polyethylen Farbe:  RAL 9004 (Signalschwarz) RAL 9004 (Signalschwarz)
Liefereinheit:  Zuschnitt Länge:  50 ... 1983 Breite:  50 ... 973 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Stück Länge:  2013 Breite:  1003 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Zuschnitt Länge:  50 ... 1983 Breite:  50 ... 973 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Stück Länge:  2013 Breite:  1003 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Zuschnitt Länge:  50 ... 1983 Breite:  50 ... 973 Material:  Polyethylen Farbe:  RAL 9004 (Signalschwarz) RAL 9004 (Signalschwarz)
Liefereinheit:  Stück Länge:  2013 Breite:  1003 Material:  Polyethylen Farbe:  RAL 9004 (Signalschwarz) RAL 9004 (Signalschwarz)
Liefereinheit:  Zuschnitt Länge:  50 ... 1983 Breite:  50 ... 973 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Stück Länge:  2013 Breite:  1003 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Zuschnitt Länge:  50 ... 1983 Breite:  50 ... 973 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Stück Länge:  2013 Breite:  1003 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Zuschnitt Länge:  50 ... 2920 Breite:  50 ... 1470 Material:  Al-PE Compound Farbe:  Aluminium natur Aluminium natur
Liefereinheit:  Stück Länge:  3000 Breite:  1500 Material:  Al-PE Compound Farbe:  Aluminium natur Aluminium natur
Liefereinheit:  Zuschnitt Länge:  50 ... 2970 Breite:  50 ... 1470 Material:  AlMg1 Farbe:  blank blank
Liefereinheit:  Stück Länge:  3000 Breite:  1500 Material:  AlMg1 Farbe:  blank blank
Liefereinheit:  Zuschnitt Länge:  50 ... 2970 Breite:  50 ... 1470 Material:  AlMg1 Farbe:  Aluminium natur Aluminium natur
Liefereinheit:  Stück Länge:  3000 Breite:  1500 Material:  AlMg1 Farbe:  Aluminium natur Aluminium natur
Liefereinheit:  Zuschnitt Länge:  50 ... 3010 Breite:  50 ... 2010 Material:  Polypropylen Farbe:  grau grau
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polypropylen Farbe:  grau grau
Liefereinheit:  Zuschnitt Länge:  50 ... 3010 Breite:  50 ... 2010 Material:  Polypropylen Farbe:  weiß weiß
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polypropylen Farbe:  weiß weiß
Liefereinheit:  Zuschnitt Länge:  50 ... 3010 Breite:  50 ... 2010 Material:  Polypropylen Farbe:  grau grau
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polypropylen Farbe:  grau grau
Liefereinheit:  Zuschnitt Länge:  50 ... 3010 Breite:  50 ... 2010 Material:  Polypropylen Farbe:  weiß weiß
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polypropylen Farbe:  weiß weiß
Liefereinheit:  Zuschnitt Länge:  50 ... 3010 Breite:  50 ... 2010 Material:  Polypropylen Farbe:  RAL 7042 (Verkehrsgrau) RAL 7042 (Verkehrsgrau)
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polypropylen Farbe:  RAL 7042 (Verkehrsgrau) RAL 7042 (Verkehrsgrau)
Liefereinheit:  Zuschnitt Länge:  50 ... 2260 Breite:  50 ... 1560 Material:  Polypropylen Farbe:  RAL 7046 (Telegrau) RAL 7046 (Telegrau)
Liefereinheit:  Stück Länge:  2300 Breite:  1600 Material:  Polypropylen Farbe:  RAL 7046 (Telegrau) RAL 7046 (Telegrau)
Liefereinheit:  Zuschnitt Länge:  50 ... 2260 Breite:  50 ... 1560 Material:  Polypropylen Farbe:  schwarz schwarz
Liefereinheit:  Stück Länge:  2300 Breite:  1600 Material:  Polypropylen Farbe:  schwarz schwarz
Liefereinheit:  Zuschnitt Länge:  50 ... 2260 Breite:  50 ... 1560 Material:  Polypropylen Farbe:  RAL 7046 (Telegrau) RAL 7046 (Telegrau)
Liefereinheit:  Stück Länge:  2300 Breite:  1600 Material:  Polypropylen Farbe:  RAL 7046 (Telegrau) RAL 7046 (Telegrau)
Liefereinheit:  Zuschnitt Länge:  50 ... 2260 Breite:  50 ... 1560 Material:  Polypropylen Farbe:  schwarz schwarz
Liefereinheit:  Stück Länge:  2300 Breite:  1600 Material:  Polypropylen Farbe:  schwarz schwarz

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030401
eCl@ss 6.0.1
35040401
eCl@ss 4.1
35030401
eCl@ss 4.0
35030401
UNSPSC 7.0
30102215
UNSPSC 9.0
30102215
eCl@ss 5.0
35040401
eCl@ss 5.1
35040401
eCl@ss 11.0
23360402
eCl@ss 7.1
35030401
Customs tariff number
39205100