item divider Motix
Mesh panels

Mesh panels


Show all 23 variants
150 2.970
150 1.780
On request
* Mandatory information

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Minimum cut-off width 150 mm

Properties

Article number 0.0.428.34
Property bright zinc-plated
ESD ESD-safe = Yes
Weight, spec. Surface m = 6,2 kg/m2
Delivery unit cut-off max. 2970x1780 mm
Material St

Description

Corrugated Meshes St are ideal for safety equipment which is subject to high stresses because of the very rigid steel wire they employ. They are fixed in special Clamp Profiles.
Corrugated Meshes St are made from electrogalvanized wires.

Note on cutting Corrugated Mesh St to size:
Because of the way the material behaves when cut, the cut-off tolerances are in DIN ISO 2768 tolerance class c.

Variants

Sort by

Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural ESD-safe: Delivery unit:  Cut-off Length:  150 ... 2970
Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural ESD-safe: Delivery unit:  Piece Length:  3000
Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural ESD-safe: Delivery unit:  Cut-off Length:  150 ... 2970
Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural ESD-safe: Delivery unit:  Piece Length:  3000
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe: Delivery unit:  Cut-off Length:  150 ... 2970
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe: Delivery unit:  Piece Length:  3000
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe: Delivery unit:  Cut-off Length:  150 ... 2970
Material:  Steel (nickel-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe: Delivery unit:  Piece Length:  3000
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe: Delivery unit:  Cut-off Length:  150 ... 2970
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe: Delivery unit:  Piece Length:  3000
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe:  X Delivery unit:  Cut-off Length:  100 ... 2470
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe:  X Delivery unit:  Piece Length:  2000
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe:  X Delivery unit:  Piece Length:  2500
Material:  Steel Colour:  Black Black ESD-safe:  X Delivery unit:  Cut-off Length:  100 ... 1970
Material:  Steel Colour:  Black Black ESD-safe:  X Delivery unit:  Piece Length:  2000
Material:  Steel Colour:  Black Black ESD-safe:  X Delivery unit:  Piece Length:  0 ... 999999
Material:  Steel Colour:  Black Black ESD-safe:  X Delivery unit:  Piece Length:  0 ... 999999
Material:  Steel Colour:  Black Black ESD-safe:  X Delivery unit:  Piece Length:  0 ... 999999
Material:  Steel Colour:  Black Black ESD-safe:  X Delivery unit:  Piece Length:  0 ... 999999
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe:  X Delivery unit:  Piece Length:  0 ... 999999
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe:  X Delivery unit:  Piece Length:  0 ... 999999
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe:  X Delivery unit:  Piece Length:  0 ... 999999
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe:  X Delivery unit:  Piece Length:  0 ... 999999

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020203
eCl@ss 7.1
35020203
eCl@ss 11.0
23360401
eCl@ss 4.0
35010203
eCl@ss 4.1
35010203
eCl@ss 5.0
35010203
eCl@ss 5.1
35010203
UNSPSC 7.0
30103201
UNSPSC 9.0
30103201
eCl@ss 6.0.1
35010203
Customs tariff number
73144900