item divider Motix
Cover Profile (NBR)

Cover Profile (NBR)


Show all 6 variants
10 20.000
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Hardness 80° Shore A, oil and water resistant

Properties

Article number 0.0.429.02
Line line 8
Property black
ESD ESD-safe = No
Weight m = 60 g
Weight, spec. Length m = 180 g/m
Hardness 80 Sh A
Delivery unit cut-off max. 20 m
Material NBR

Description

Cover Profiles NBR provide an elastic cover for the profile groove or profile side faces. Ideal for non-slip surfaces e.g. steps, buffer strip for sliding doors etc.
Note: The length tolerance for cuttings is max. +10 mm.

Variants

Sort by

Série:  5 Unité de livraison:  découpe Longueur:  10 ... 20000 largeur:  16 Hauteur/profondeur Z:  2.2
Série:  5 Unité de livraison:  rouleau Longueur:  20000 largeur:  16 Hauteur/profondeur Z:  2.2
Série:  6 Unité de livraison:  découpe Longueur:  10 ... 20000 largeur:  24 Hauteur/profondeur Z:  3
Série:  6 Unité de livraison:  rouleau Longueur:  20000 largeur:  24 Hauteur/profondeur Z:  3
Série:  8 Unité de livraison:  découpe Longueur:  10 ... 20000 largeur:  32 Hauteur/profondeur Z:  3.5
Série:  8 Unité de livraison:  rouleau Longueur:  20000 largeur:  32 Hauteur/profondeur Z:  3.5

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
UNSPSC 7.0
30102316
UNSPSC 9.0
30102316
eCl@ss 11.0
35030190
eCl@ss 4.0
35030108
eCl@ss 7.1
35030190
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
Customs tariff number
40169997