item divider Motix
Parts Container

Parts Container


Show all 6 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Work Bench SystemComponents with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Window, PC, transparent / black

Properties

Article number 0.0.432.78
Line Work Bench System
Line line 8
Property black
ESD ESD-safe = Yes
Weight m = 400 g
Delivery unit 1 pce.
Material PA-GF

Description

Available in various widths (80, 120 and 160 mm) and heights (40 and 80 mm), Parts Containers make it easier to store and pick small parts at work benches.
The stackable Parts Containers are divided into two sections: a storage part at the rear and an integrated picking tray at the front, where small parts can be neatly pre-sorted into portions via a sloping transition point.
Parts Container Fasteners are used to secure the Containers to profiles with a Line 8 groove. The angle between the Container and profile can be adjusted in 15° increments to support natural movement sequences.
Parts Containers can be mounted in 15° increments on Parts Container Fasteners fitted to profiles or other components (⌀ 7 mm for M6). This helps make optimum use of the handling area and ensures supplied parts can be changed over quickly.
The window can be used for content labelling cards. It can also be used rotated around 180° (with the black face to the front).

Variants

Sort by

Parts Container:  80x40 ESD-safe: Edge length X:  80 Edge length Y:  40
Parts Container:  80x40 ESD-safe:  X Edge length X:  80 Edge length Y:  40
Parts Container:  120x40 ESD-safe: Edge length X:  120 Edge length Y:  40
Parts Container:  120x40 ESD-safe:  X Edge length X:  120 Edge length Y:  40
Parts Container:  160x80 ESD-safe: Edge length X:  160 Edge length Y:  80
Parts Container:  160x80 ESD-safe:  X Edge length X:  160 Edge length Y:  80

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100290
UNSPSC 9.0
56111902
UNSPSC 7.0
56111902
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
39269097