item divider Motix
Angle Bracket Cap

Angle Bracket Cap


Show all 12 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.436.25
Line line 8
Property black
ESD ESD-safe = No
Weight m = 23 g
Delivery unit 1 pce.
Material PA-GF

Variants

Sort by

Baureihe:  5 Länge:  20 Breite:  26.87 Außenmaß:  20x20 Abdeckkappen Farbe:  schwarz schwarz
Baureihe:  5 Länge:  20 Breite:  55.15 Außenmaß:  40x40 Abdeckkappen Farbe:  schwarz schwarz
Baureihe:  6 Länge:  30 Breite:  41 Außenmaß:  30x30 Abdeckkappen Farbe:  schwarz schwarz
Baureihe:  6 Länge:  30 Breite:  83.5 Außenmaß:  60x60 Abdeckkappen Farbe:  schwarz schwarz
Baureihe:  8 Länge:  40 Breite:  55.68 Außenmaß:  40x40 Abdeckkappen Farbe:  grau grau
Baureihe:  8 Länge:  40 Breite:  55.68 Außenmaß:  40x40 Abdeckkappen Farbe:  schwarz schwarz
Baureihe:  8 Länge:  40 Breite:  111.72 Außenmaß:  80x80 Abdeckkappen Farbe:  grau grau
Baureihe:  8 Länge:  40 Breite:  111.72 Außenmaß:  80x80 Abdeckkappen Farbe:  schwarz schwarz
Baureihe:  8 Länge:  40 Breite:  178 Außenmaß:  160x80 Abdeckkappen Farbe:  grau grau
Baureihe:  8 Länge:  40 Breite:  178 Außenmaß:  160x80 Abdeckkappen Farbe:  schwarz schwarz
Baureihe:  12 Länge:  60 Breite:  83.2 Außenmaß:  60x60 Abdeckkappen Farbe:  schwarz schwarz
Baureihe:  12 Länge:  60 Breite:  168.8 Außenmaß:  120x120 Abdeckkappen Farbe:  schwarz schwarz

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162502
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
31162502
eCl@ss 11.0
23360292
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
Customs tariff number
39235090