Cap for Corner-Fastener, round
On request
Technical Data
Properties
Article number | 0.0.436.32 |
---|---|
Line | line 8 |
Property | black |
ESD | ESD-safe = No |
Weight | m = 8 g |
Delivery unit | 1 pce. |
Material | PA-GF |
Variants
Sort by
Serie: 5 | Color: Gris | |
Serie: 5 | Color: Negro | |
Serie: 6 | Color: Gris | |
Serie: 6 | Color: Negro | |
Serie: 8 | Color: Gris | |
Serie: 8 | Color: Negro |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360292
UNSPSC 9.0
31162502
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
31162502
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
Customs tariff number
39235090