item divider Motix
Grip cover profile

Grip cover profile


Show all 4 variants
10 20.000
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Hardness 73 Sh A
Oil, UV and water resistant

Properties

Article number 0.0.437.03
Line line 5
Property black
ESD ESD-safe = No
Weight, spec. Length m = 78,2 g/m
Hardness 73 Sh A
Delivery unit cut-off max. 20 m
Material TPE

Description

The Grip Cover Profiles can be used to construct Handles of any size from Profiles 5 or 6.
The Grip End Caps are screwed into the profile’s core bore using Countersunk ScrewsDIN 7991 .
Grip system 6 is ideal for heavy doors etc .
Discontinuation of the Grip Cover Profile for right-angled profile connections.
Can be connected using Standard or Universal Fastening Set.
Can be connected from the inside of the door using T-Slot Nut St and Button-Head Screw ISO 7380.

Variants

Sort by

Line:  5 Delivery unit:  Cut-off Length:  10 ... 20000
Line:  5 Delivery unit:  Roll Length:  20000
Line:  6 Delivery unit:  Cut-off Length:  10 ... 20000
Line:  6 Delivery unit:  Roll Length:  20000

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23210303
eCl@ss 7.1
23210303
UNSPSC 7.0
31162801
UNSPSC 9.0
31162801
eCl@ss 11.0
23360192
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
Customs tariff number
39162000