item divider Motix
Grip cover profile

Grip cover profile


Show all 4 variants
On request

Technical Data

Properties

Article number 0.0.437.05
Line line 5
Property black
ESD ESD-safe = No
Weight, spec. Length m = 78,2 g/m
Hardness 73 Sh A
Delivery unit 1 roll, length 20 m
Material TPE

Description

The Grip Cover Profiles can be used to construct Handles of any size from Profiles 5 or 6.
The Grip End Caps are screwed into the profile’s core bore using Countersunk ScrewsDIN 7991 .
Grip system 6 is ideal for heavy doors etc .
Discontinuation of the Grip Cover Profile for right-angled profile connections.
Can be connected using Standard or Universal Fastening Set.
Can be connected from the inside of the door using T-Slot Nut St and Button-Head Screw ISO 7380.

Variants

Sort by

Line:  5 Delivery unit:  Cut-off Length:  10 ... 20000
Line:  5 Delivery unit:  Roll Length:  20000
Line:  6 Delivery unit:  Cut-off Length:  10 ... 20000
Line:  6 Delivery unit:  Roll Length:  20000

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31162801
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
eCl@ss 11.0
23240190
UNSPSC 7.0
31162801
eCl@ss 7.1
23240190
Customs tariff number
40082900