item divider Motix
Double hinge PA

Double hinge PA


Show all 3 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

cannot be lifted out

Properties

Article number 0.0.437.33
Line line 5
Property black
ESD ESD-safe = No
Weight m = 10 g
Force max Fmax. = 50 N
Delivery unit 1 pce.
Material PA-GF

Description

Double Hinges 5 PA can only be used on 20 mm wide profiles in Line 5.
Hinges PA have an anti-torsion feature that engages with the profile grooves. Before the Hinges can be fastened to a panel element, through-holes need to be drilled into the panel.

Variants

Sort by

Line:  5 Groove type:  5 mm Lift-off:  X
Line:  6 Groove type:  6 mm Lift-off: 
Line:  8 Groove type:  8 mm Lift-off: 

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250304
eCl@ss 4.0
22041403
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
UNSPSC 9.0
31162403
eCl@ss 11.0
23250304
eCl@ss 7.1
23250304
UNSPSC 7.0
31162403
Customs tariff number
39269097