Automatic-Fastening Set
On request
Technical Data
Scope of Delivery
Automatic Fastener 5, St
Screw M4x30, St
T-Slot Nut 5 St M4
s = 4 A/F
a = 6.8 mm
Properties
Article number | 0.0.437.46 |
---|---|
Torque | M = 2,5 Nm |
Line | line 5 |
Property | stainless |
ESD | ESD-safe = Yes |
Weight | m = 8 g |
Delivery unit | 1 set |
Description
Assembly Instructions
Variants
Sort by
Line: 5 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Thread: M4 | |
Line: 5 | Material: Stainless steel | Connection type: Right angled | Model: One-sided | Thread: M4 | |
Line: 6 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Thread: M5 | |
Line: 6 | Material: Stainless steel | Connection type: Right angled | Model: One-sided | Thread: M5 | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Thread: M6 | |
Line: 8 | Material: Stainless steel | Connection type: Right angled | Model: One-sided | Thread: M6 | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Thread: M6 | |
Line: 8 | Material: Stainless steel | Connection type: Right angled | Model: One-sided | Thread: M6 | |
Line: 10 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Thread: M8 | |
Line: 12 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Thread: M8 | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Thread: M6 | |
Line: 5 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | Thread: M4 | |
Line: 6 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | Thread: M5 | |
Line: 6 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | Thread: M5 | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | Thread: M6 | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | Thread: M6 | |
Line: 5 | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | Thread: M4 | |
Line: 5 | Material: Stainless steel | Connection type: Butting | Model: One-sided | Thread: M4 | |
Line: 6 | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | Thread: M5 | |
Line: 6 | Material: Stainless steel | Connection type: Butting | Model: One-sided | Thread: M5 | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | Thread: M6 | |
Line: 8 | Material: Stainless steel | Connection type: Butting | Model: One-sided | Thread: M6 | |
Line: 12 | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | Thread: M8 |
Downloads
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 5.0
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
73181562
Automatic-Fastening Set
On request