item divider Motix
Standard-Fastening Set

Standard-Fastening Set


Show all 21 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Standard connecting plate 6, St
Special Button-Head Screw similar to ISO 7380-M6x14, St

Properties

Article number 0.0.439.10
Line line 6
Property stainless
ESD ESD-safe = Yes
Weight m = 9 g
Delivery unit 1 set
Tightening torque, stainless Mstainl. = 8 Nm

Description

Standard-Fastening Set 6, stainless from item joins two Line 6 profiles at a right angle to create a connection that exhibits particularly high resistance to displacement and torsion. The stainless steel connecting plate projects into the grooves on both sides and thus ensures a torsion-resistant alignment.
A thread needs to be tapped into the core bore of the first profile to install the fastener. The second profile requires an installation bore and is connected in a fixed position.
Compared to other fasteners, Standard Fasteners protrude into the groove to a minimal extent only. Standard-Fastening Set 6 features a double-sided anti-torsion feature as standard, but is also available in variants that have either a connecting plate that is shortened on one side or a compact centring aid (K). The variants leave one or both grooves of the aluminium profiles free.
Standard-Fastening Sets 6 are also available in an ESD-safe design to help dissipate electrostatic charges.

Assembly Instructions

Installation with flush-mounted profile end face

Variants

Sort by

Line:  5 Material:  Steel (bright zinc-plated) Model:  Both sides Thread:  M5 Thread length:  12
Line:  5 Material:  Stainless steel Model:  Both sides Thread:  M5 Thread length:  12
Line:  5 Material:  Steel (bright zinc-plated) Model:  Both sides Thread:  M5 Thread length:  12
Line:  6 Material:  Steel (bright zinc-plated) Model:  Both sides Thread:  M6 Thread length:  14
Line:  6 Material:  Stainless steel Model:  Both sides Thread:  M6 Thread length:  14
Line:  6 Material:  Steel (bright zinc-plated) Model:  Both sides Thread:  M6 Thread length:  14
Line:  6 Material:  Steel (bright zinc-plated) Model:  Both sides Thread:  M6 Thread length:  14
Line:  6 Material:  Steel (bright zinc-plated) Model:  One-sided Thread:  M6 Thread length:  14
Line:  6 Material:  Plastic (POM) Model:  Compact Thread:  M6 Thread length:  14
Line:  8 Material:  Steel (bright zinc-plated) Model:  Both sides Thread:  M8 Thread length:  20
Line:  8 Material:  Stainless steel Model:  Both sides Thread:  M8 Thread length:  20
Line:  8 Material:  Steel (bright zinc-plated) Model:  Both sides Thread:  M8 Thread length:  20
Line:  8 Material:  Steel (bright zinc-plated) Model:  Both sides Thread:  M8 Thread length:  20
Line:  8 Material:  Steel (bright zinc-plated) Model:  One-sided Thread:  M8 Thread length:  20
Line:  8 Material:  Steel (bright zinc-plated) Model:  One-sided Thread:  M8 Thread length:  20
Line:  8 Material:  Plastic (POM) Model:  Compact Thread:  M8 Thread length:  20
Line:  8 Material:  Plastic (POM) Model:  Compact Thread:  M8 Thread length:  20
Line:  10 Material:  Steel (bright zinc-plated) Model:  Both sides Thread:  M10 Thread length:  25
Line:  12 Material:  Steel (bright zinc-plated) Model:  Both sides Thread:  M12 Thread length:  30
Line:  8 Material:  Steel (bright zinc-plated) Model:  Both sides Thread:  KH8 Thread length:  55
Line:  8 Material:  Stainless steel Model:  Both sides Thread:  M8 Thread length:  35

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 11.0
23360290
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
73181562