Cover Profile (NBR)
10 20.000
On request
* Mandatory information
Technical Data
Scope of Delivery
Hardness 80° Shore A, oil and water resistant
Properties
Article number | 0.0.439.34 |
---|---|
Line | line 6 |
Property | black |
ESD | ESD-safe = No |
Weight, spec. Length | m = 119 g/m |
Hardness | 80 Sh A |
Delivery unit | cut-off max. 20 m |
Material | NBR |
Description
Variants
Sort by
Serie: 5 | Unidad de suministro: Corte | Largo: 10 ... 20000 | Ancho: 16 | Alto/profundidad Z: 2.2 | |
Serie: 5 | Unidad de suministro: Rueda | Largo: 20000 | Ancho: 16 | Alto/profundidad Z: 2.2 | |
Serie: 6 | Unidad de suministro: Corte | Largo: 10 ... 20000 | Ancho: 24 | Alto/profundidad Z: 3 | |
Serie: 6 | Unidad de suministro: Rueda | Largo: 20000 | Ancho: 24 | Alto/profundidad Z: 3 | |
Serie: 8 | Unidad de suministro: Corte | Largo: 10 ... 20000 | Ancho: 32 | Alto/profundidad Z: 3.5 | |
Serie: 8 | Unidad de suministro: Rueda | Largo: 20000 | Ancho: 32 | Alto/profundidad Z: 3.5 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
UNSPSC 7.0
30102316
UNSPSC 9.0
30102316
eCl@ss 11.0
35030190
eCl@ss 4.0
35030108
eCl@ss 7.1
35030190
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
Customs tariff number
40169997