item divider Motix
Multiblock

Multiblock


Show all 23 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Basic unit and securing clip

Properties

Article number 0.0.439.66
Line line 6
Property black
ESD ESD-safe = No
Weight m = 4 g
Force max Fmax. = 150 N
Delivery unit 1 pce.
Material PA-GF

Description

Clamp Multiblocks secure panel elements in profile frames without need for further machining.
Clamp Multiblock PA is inserted into the profile groove; a locating lug secures lightweight panel elements of different thicknesses, such as cladding panels, panel elements made from Acrylic Glass, etc.
The securing clip can be detached again by means of a screwdriver.
The basic unit is twisted into the groove, the panel element fitted and clamped in position by means of the securing clip.
Two mounting dimensions are available depending on the orientation of the Multiblock.

Variants

Sort by

Baureihe:  8 Material:  Kunststoff (PA) Farbe:  grau grau Befestigungstechnik:  Schrauben Zapfentyp:  -
Baureihe:  8 Material:  Kunststoff (PA) Farbe:  schwarz schwarz Befestigungstechnik:  Schrauben Zapfentyp:  -
Baureihe:  8 Material:  Kunststoff (PA) Farbe:  grau grau Befestigungstechnik:  Schrauben Zapfentyp:  -
Baureihe:  5 Material:  Kunststoff (PA) Farbe:  grau grau Befestigungstechnik:  Schrauben Zapfentyp:  -
Baureihe:  5 Material:  Kunststoff (PA) Farbe:  schwarz schwarz Befestigungstechnik:  Schrauben Zapfentyp:  -
Baureihe:  6 Material:  Kunststoff (PA) Farbe:  grau grau Befestigungstechnik:  Schrauben Zapfentyp:  -
Baureihe:  6 Material:  Kunststoff (PA) Farbe:  schwarz schwarz Befestigungstechnik:  Schrauben Zapfentyp:  -
Baureihe:  10 Material:  Kunststoff (PA) Farbe:  grau grau Befestigungstechnik:  Schrauben Zapfentyp:  -
Baureihe:  X Material:  Kunststoff (PA) Farbe:  grau grau Befestigungstechnik:  Schrauben Zapfentyp:  -
Baureihe:  X Material:  Kunststoff (PA) Farbe:  grau grau Befestigungstechnik:  Schrauben Zapfentyp:  -
Baureihe:  8 Material:  Kunststoff (PA) Farbe:  grau grau Befestigungstechnik:  Klemmen Zapfentyp:  -
Baureihe:  8 Material:  Kunststoff (PA) Farbe:  schwarz schwarz Befestigungstechnik:  Klemmen Zapfentyp:  -
Baureihe:  6 Material:  Kunststoff (PA) Farbe:  grau grau Befestigungstechnik:  Klemmen Zapfentyp:  -
Baureihe:  6 Material:  Kunststoff (PA) Farbe:  schwarz schwarz Befestigungstechnik:  Klemmen Zapfentyp:  -
Baureihe:  5 Material:  Kunststoff (PA) Farbe:  grau grau Befestigungstechnik:  Klemmen Zapfentyp:  -
Baureihe:  5 Material:  Kunststoff (PA) Farbe:  schwarz schwarz Befestigungstechnik:  Klemmen Zapfentyp:  -
Baureihe:  8 Material:  Zinkdruckguss (GD-Zn) Farbe:  schwarz schwarz Befestigungstechnik:  Schrauben Zapfentyp:  -
Baureihe:  6 Material:  Zinkdruckguss (GD-Zn) Farbe:  schwarz schwarz Befestigungstechnik:  Schrauben Zapfentyp:  -
Baureihe:  8 Material:  Kunststoff (PA) Farbe:  grau grau Befestigungstechnik:  Einrasten Zapfentyp:  Einwegzapfen
Baureihe:  8 Material:  Kunststoff (PA) Farbe:  schwarz schwarz Befestigungstechnik:  Einrasten Zapfentyp:  Einwegzapfen
Baureihe:  8 Material:  Kunststoff (PA) Farbe:  grau grau Befestigungstechnik:  Einrasten Zapfentyp:  Schlitzzapfen Zn
Baureihe:  8 Material:  Kunststoff (PA) Farbe:  grau grau Befestigungstechnik:  Einrasten Zapfentyp:  Knebelzapfen Zn
Baureihe:  8 Material:  Kunststoff (PA) Farbe:  grau grau Befestigungstechnik:  Einrasten Zapfentyp:  Knebelzapfen PA

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 11.0
23240190
UNSPSC 9.0
31141501
eCl@ss 7.1
23240190
UNSPSC 7.0
31141501
Customs tariff number
39269097