item divider Motix
Base Plate

Base Plate


Show all 44 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.440.71
Line line 8
Property black
ESD ESD-safe = No
Thread M10
Weight m = 253 g
Delivery unit 1 pce.
Material Die-cast zinc

Description

Stable fastening plates for accommodating Adjustable Feet, Castors and other elements.

The Base Plates/Transport Plates can be screwed into the core bores in the end faces of the profiles or onto the sides of the profiles.
An M8x18 thread must be tapped in a core bore before the Base Plate can be screwed into it. Hexagon Socket Head Cap Screw DIN 912-M8x25 (0.0.610.71) is used as a fastener.
Fastening Set 8 6-8mm with Hexagon Socket Head Cap Screw M8 (0.0.684.91) is used to create a screw connection with a Line 8 groove.
In both cases, the tightening torque is 25 Nm.

Variants

Sort by

Line:  5 External dimension:  40x40 Thread:  M8 Shape:  Square Square Colour:  Black Black
Line:  5 External dimension:  40x40 Thread:  M10 Shape:  Square Square Colour:  Black Black
Line:  5 External dimension:  40x40 Thread:  M12 Shape:  Square Square Colour:  Black Black
Line:  5 External dimension:  40x20 Thread:  M8 Shape:  Rectangular Rectangular Colour:  Black Black
Line:  6 External dimension:  60x30 Thread:  M10 Shape:  Rectangular Rectangular Colour:  Black Black
Line:  6 External dimension:  60x30 Thread:  M12 Shape:  Rectangular Rectangular Colour:  Black Black
Line:  6 External dimension:  60x30 Thread:  M16 Shape:  Rectangular Rectangular Colour:  Black Black
Line:  6 External dimension:  60x60 Thread:  M10 Shape:  Square Square Colour:  Black Black
Line:  6 External dimension:  60x60 Thread:  M12 Shape:  Square Square Colour:  Black Black
Line:  6 External dimension:  60x60 Thread:  M16 Shape:  Square Square Colour:  Black Black
Line:  8 External dimension:  40x40 Thread:  M10 Shape:  Square Square Colour:  Black Black
Line:  8 External dimension:  40x40 Thread:  M8 Shape:  Square Square Colour:  Black Black
Line:  8 External dimension:  80x40 Thread:  M10 Shape:  Rectangular Rectangular Colour:  Black Black
Line:  8 External dimension:  80x40 Thread:  M10 Shape:  Rectangular Rectangular Colour:  White aluminium White aluminium
Line:  8 External dimension:  80x40 Thread:  M12 Shape:  Rectangular Rectangular Colour:  Black Black
Line:  8 External dimension:  80x40 Thread:  M12 Shape:  Rectangular Rectangular Colour:  White aluminium White aluminium
Line:  8 External dimension:  80x40 Thread:  M16 Shape:  Rectangular Rectangular Colour:  Black Black
Line:  8 External dimension:  80x40 Thread:  M16 Shape:  Rectangular Rectangular Colour:  White aluminium White aluminium
Line:  8 External dimension:  80x80 Thread:  M10 Shape:  Square Square Colour:  Black Black
Line:  8 External dimension:  80x80 Thread:  M10 Shape:  Square Square Colour:  White aluminium White aluminium
Line:  8 External dimension:  80x80 Thread:  M12 Shape:  Square Square Colour:  Black Black
Line:  8 External dimension:  80x80 Thread:  M12 Shape:  Square Square Colour:  White aluminium White aluminium
Line:  8 External dimension:  80x80 Thread:  M16 Shape:  Square Square Colour:  Black Black
Line:  8 External dimension:  80x80 Thread:  M16 Shape:  Square Square Colour:  White aluminium White aluminium
Line:  8 External dimension:  80x80 Thread:  M20 Shape:  Square Square Colour:  Black Black
Line:  8 External dimension:  80x80 Thread:  M12 Shape:  Triangular Triangular Colour:  Black Black
Line:  8 External dimension:  80x80 Thread:  M16 Shape:  Triangular Triangular Colour:  Black Black
Line:  8 External dimension:  80x80 Thread:  M12 Shape:  Rounded Rounded Colour:  White aluminium White aluminium
Line:  8 External dimension:  120x120 Thread:  M16 Shape:  Square Square Colour:  Aluminium, natural Aluminium, natural
Line:  8 External dimension:  160x60 Thread:  M12 + M10 Shape:  Rectangular Rectangular Colour:  White aluminium White aluminium
Line:  X External dimension:  80x40 Thread:  M8 Shape:  Rectangular Rectangular Colour:  White aluminium White aluminium
Line:  X External dimension:  80x40 Thread:  M10 Shape:  Rectangular Rectangular Colour:  White aluminium White aluminium
Line:  X External dimension:  80x40 Thread:  M16 Shape:  Rectangular Rectangular Colour:  White aluminium White aluminium
Line:  X External dimension:  80x80 Thread:  M10 Shape:  Square Square Colour:  White aluminium White aluminium
Line:  X External dimension:  80x80 Thread:  M16 Shape:  Square Square Colour:  White aluminium White aluminium
Line:  10 External dimension:  100x100 Thread:  M12 Shape:  Square Square Colour:  White aluminium White aluminium
Line:  10 External dimension:  100x100 Thread:  M16 Shape:  Square Square Colour:  White aluminium White aluminium
Line:  10 External dimension:  100x50 Thread:  M12 Shape:  Rectangular Rectangular Colour:  White aluminium White aluminium
Line:  10 External dimension:  100x50 Thread:  M16 Shape:  Rectangular Rectangular Colour:  White aluminium White aluminium
Line:  10 External dimension:  200x100 Thread:  M12 + M16 Shape:  Rectangular Rectangular Colour:  White aluminium White aluminium
Line:  12 External dimension:  120x120 Thread:  M12 Shape:  Square Square Colour:  Black Black
Line:  12 External dimension:  120x120 Thread:  M16 Shape:  Square Square Colour:  Black Black
Line:  12 External dimension:  120x60 Thread:  M16 Shape:  Rectangular Rectangular Colour:  Black Black
Line:  12 External dimension:  120x60 Thread:  M12 Shape:  Rectangular Rectangular Colour:  Black Black

Downloads

CAD Data

Accessoires

Applications

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
79070000