item divider Motix
Clamp-Profile Strip

Clamp-Profile Strip


Show all 4 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.441.52
Line line 6
Property stainless
ESD ESD-safe = No
Weight, spec. Length m = 27 g/m
Delivery unit 1 roll, length 20 m
Material St

Description

Clamp-Profile System E is ideal for easy and fast construction of frame elements for enclosure and guard systems. A stainless steel strip is inserted into the weight- optimised profiles to protect the various panel elements from becoming dislodged from the groove.
Securing and clamping the panels increases the overall strength of the frame elements.
Profiles are connected using Clamp-Profile Fasteners.
The frame elements of Clamp Profiles E are hung using Clamp-Profile Hangers E, which engage in the Clamp-Profile Fastener.

Variants

Sort by

Line:  8 Delivery unit:  Cut-off Length:  20 ... 20000
Line:  8 Delivery unit:  Roll Length:  20000
Line:  6 Delivery unit:  Cut-off Length:  20 ... 20000
Line:  6 Delivery unit:  Roll Length:  20000

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23089106
eCl@ss 6.0.1
23089106
eCl@ss 4.0
23080706
eCl@ss 4.1
23080706
eCl@ss 5.0
23089106
eCl@ss 5.1
23089106
eCl@ss 7.1
23089106
UNSPSC 9.0
30152001
eCl@ss 11.0
23360192
UNSPSC 7.0
30152001
Customs tariff number
72202081