item divider Motix
Angle Hinge and Angle Clamp Brackets

Angle Hinge and Angle Clamp Brackets


Show all 9 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Die-cast zinc, RAL9006 white aluminium
1 T-Slot Nut 6 St M6, bright zinc-plated
1 clamp lever M6x32, black
1 sleeve, St, bright zinc-plated

Properties

Article number 0.0.441.99
Line line 6
ESD ESD-safe = No
Weight m = 103 g
Delivery unit 1 set

Description

The Angle Hinge Brackets and Angle Clamp Brackets are used for connecting two profiles of the same Line whose side faces are in contact and which cross at an angle.
The Angle Hinge Bracket serves as a fixed point of rotation for profiles crossing each other. When the screws are tight, the rotational position around the bearing bush can still be selected at will.
The Angle Clamp Bracket can be used in combination with an Angle Hinge Bracket or a second Angle Clamp Bracket to provide a simple connection between two crossing profiles.
Loosening the screw or clamp lever releases the tension in the two profile grooves and allows rotation at any angle and movement along the grooves.
The Angle Clamp Bracket can be used in combination with an Angle Hinge Bracket or a second Angle Clamp Bracket to provide a simple connection between two crossing profiles.
Loosening the screw or clamp lever releases the tension in the two profile grooves and allows rotation at any angle and movement along the grooves.
Combination of Angle Hinge Bracket and Angle Clamp Bracket, e.g. for adjusting the angle of a shelf around a fixed point of rotation.
Combination of two Angle Clamp Brackets, e.g. for adjusting a rest (in terms of height, lateral location and angle).

Variants

Sort by

Baureihe:  5 Gewinde:  M5 Gewindelänge:  10 Nuttyp:  5 mm Bauform:  beidseitig
Baureihe:  5 Gewinde:  M5 Gewindelänge:  8 Nuttyp:  5 mm Bauform:  einseitig
Baureihe:  5 Gewinde:  M5 Gewindelänge:  20 Nuttyp:  5 mm Bauform:  einseitig
Baureihe:  6 Gewinde:  M6 Gewindelänge:  14 Nuttyp:  6 mm Bauform:  beidseitig
Baureihe:  6 Gewinde:  M6 Gewindelänge:  14 Nuttyp:  6 mm Bauform:  einseitig
Baureihe:  6 Gewinde:  M6 Gewindelänge:  32 Nuttyp:  6 mm Bauform:  einseitig
Baureihe:  8 Gewinde:  M8 Gewindelänge:  18 Nuttyp:  8 mm Bauform:  beidseitig
Baureihe:  8 Gewinde:  M8 Gewindelänge:  18 Nuttyp:  8 mm Bauform:  einseitig
Baureihe:  8 Gewinde:  M8 Gewindelänge:  40 Nuttyp:  8 mm Bauform:  einseitig

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162502
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
UNSPSC 7.0
31162502
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 7.1
23360290
Customs tariff number
79070000