item divider Motix
Bolt

Bolt


Show all 10 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.442.06
Line line 8
Property bright zinc-plated
ESD ESD-safe = No
Weight m = 12 g
Delivery unit 1 pce.
Material St
Torque M = 6 Nm

Variants

Sort by

Line:  5 Guide type:  Shaft D6 Bolt shape:  Centric
Line:  5 Guide type:  Shaft D6 Bolt shape:  Eccentric
Line:  8 Guide type:  Shaft D6 Bolt shape:  Centric
Line:  8 Guide type:  Shaft D6 Bolt shape:  Eccentric
Line:  8 Guide type:  Shaft D10 Bolt shape:  Centric
Line:  8 Guide type:  Shaft D10 Bolt shape:  Eccentric
Line:  8 Guide type:  Shaft D14 Bolt shape:  Centric
Line:  8 Guide type:  Shaft D14 Bolt shape:  Eccentric
Line:  8 Guide type:  Shaft D25 Bolt shape:  Centric
Line:  8 Guide type:  Shaft D25 Bolt shape:  Eccentric

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050702
eCl@ss 11.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.1
23050702
eCl@ss 4.0
23050702
eCl@ss 5.0
23050702
eCl@ss 6.0.1
23050702
UNSPSC 9.0
31171506
eCl@ss 7.1
23050702
UNSPSC 7.0
31171506
Customs tariff number
73181568