Technical Data
Scope of Delivery
Bolt and lock nut
Properties
Article number | 0.0.442.07 |
---|---|
Line | line 8 |
Property | bright zinc-plated |
ESD | ESD-safe = No |
Weight | m = 10 g |
Delivery unit | 1 set |
Material | St |
Torque, locknut | Mlocknut = 6 Nm |
Variants
Sort by
Line: 5 | Guide type: Shaft D6 | Bolt shape: Centric | |
Line: 5 | Guide type: Shaft D6 | Bolt shape: Eccentric | |
Line: 8 | Guide type: Shaft D6 | Bolt shape: Centric | |
Line: 8 | Guide type: Shaft D6 | Bolt shape: Eccentric | |
Line: 8 | Guide type: Shaft D10 | Bolt shape: Centric | |
Line: 8 | Guide type: Shaft D10 | Bolt shape: Eccentric | |
Line: 8 | Guide type: Shaft D14 | Bolt shape: Centric | |
Line: 8 | Guide type: Shaft D14 | Bolt shape: Eccentric | |
Line: 8 | Guide type: Shaft D25 | Bolt shape: Centric | |
Line: 8 | Guide type: Shaft D25 | Bolt shape: Eccentric |
Downloads
CAD Data
Applications
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050702
eCl@ss 11.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.1
23050702
eCl@ss 4.0
23050702
eCl@ss 5.0
23050702
eCl@ss 6.0.1
23050702
UNSPSC 9.0
31171506
eCl@ss 7.1
23050702
UNSPSC 7.0
31171506
Customs tariff number
73181568