Guide rail profiles PS
On request
Technical Data
Properties
Article number | 0.0.443.18 |
---|---|
Line | line 8 |
Property | natural |
ESD | ESD-safe = No |
Weight, spec. Length | m = 529 g/m |
Delivery unit | 1 pce., length 2000 mm |
Material | Al, anodized |
Description
Variants
Sort by
Profile type: Guide Rail Mounting Profile | |
Profile type: Guide Rail Clamping profile |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050705
eCl@ss 6.0.1
23300401
eCl@ss 4.0
23050705
eCl@ss 4.1
23050705
eCl@ss 5.0
23050705
eCl@ss 5.1
23050705
eCl@ss 7.1
23050705
eCl@ss 11.0
23050705
UNSPSC 9.0
31171506
UNSPSC 7.0
31171506
Customs tariff number
76042990
Guide rail profiles PS
On request