item divider Motix
Adapter Plate Clamping Profile

Adapter Plate Clamping Profile


Show all 2 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.444.09
Property natural
ESD ESD-safe = No
Cross-sectional area A = 3,03 cm2
Weight, spec. Length m = 0,82 kg/m
Delivery unit 1 pce., length 2000 mm
Material Al, anodized

Description

Variants

Sort by

Liefereinheit:  Zuschnitt Länge:  20 ... 2000
Liefereinheit:  Stück Länge:  2000

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 5.0
23250311
eCl@ss 11.0
23360290
UNSPSC 9.0
30102306
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
30102306
eCl@ss 7.1
23360290
Customs tariff number
76042990