Technical Data
Scope of Delivery
amin. = ⌀ 5 mm
Properties
Article number | 0.0.444.41 |
---|---|
Line | line 8 |
Property | bright zinc-plated |
ESD | ESD-safe = No |
Weight | m = 3,8 g |
Delivery unit | 1 pce. |
Material | St |
Description
Variants
Sort by
Seria: 5 | Gwint: M3 | Średnica: ø 3,2 mm | Średnica: 9.5 | Grubość: 1.6 | |
Seria: 5 | Gwint: M4 | Średnica: ø 4,2 mm | Średnica: 9.5 | Grubość: 1.6 | |
Seria: 6 | Gwint: M3 | Średnica: ø 3,2 mm | Średnica: 13 | Grubość: 3.3 | |
Seria: 6 | Gwint: M4 | Średnica: ø 4,2 mm | Średnica: 13 | Grubość: 3.3 | |
Seria: 6 | Gwint: M5 | Średnica: ø 5,2 mm | Średnica: 13 | Grubość: 3.3 | |
Seria: 8 | Gwint: M5 | Średnica: ø 5,2 mm | Średnica: 16 | Grubość: 3.4 | |
Seria: 8 | Gwint: M6 | Średnica: ø 6,3 mm | Średnica: 16 | Grubość: 3.4 |
Downloads
CAD Data
Applications
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23090101
UNSPSC 9.0
31161815
eCl@ss 4.0
23090101
eCl@ss 4.1
23090101
eCl@ss 5.0
23090101
eCl@ss 5.1
23090101
eCl@ss 7.1
23090101
UNSPSC 7.0
31161815
eCl@ss 6.0.1
23360290
eCl@ss 11.0
23360292
Customs tariff number
73269098