Technical Data
Scope of Delivery
amin. = ⌀ 4 mm
Properties
Article number | 0.0.444.42 |
---|---|
Line | line 8 |
Property | bright zinc-plated |
ESD | ESD-safe = No |
Weight | m = 3,84 g |
Delivery unit | 1 pce. |
Material | St |
Description
Variants
Sort by
Line: 5 | Thread: M3 | Diameter: ø 3.2 mm | Diameter: 9.5 | Thickness: 1.6 | |
Line: 5 | Thread: M4 | Diameter: ø 4.2 mm | Diameter: 9.5 | Thickness: 1.6 | |
Line: 6 | Thread: M3 | Diameter: ø 3.2 mm | Diameter: 13 | Thickness: 3.3 | |
Line: 6 | Thread: M4 | Diameter: ø 4.2 mm | Diameter: 13 | Thickness: 3.3 | |
Line: 6 | Thread: M5 | Diameter: ø 5.2 mm | Diameter: 13 | Thickness: 3.3 | |
Line: 8 | Thread: M5 | Diameter: ø 5.2 mm | Diameter: 16 | Thickness: 3.4 | |
Line: 8 | Thread: M6 | Diameter: ø 6.3 mm | Diameter: 16 | Thickness: 3.4 |
Downloads
CAD Data
Applications
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23090101
UNSPSC 9.0
31161815
eCl@ss 4.0
23090101
eCl@ss 4.1
23090101
eCl@ss 5.0
23090101
eCl@ss 5.1
23090101
eCl@ss 7.1
23090101
UNSPSC 7.0
31161815
eCl@ss 6.0.1
23360290
eCl@ss 11.0
23360292
Customs tariff number
73269098