item divider Motix
Locating Washers

Locating Washers


Show all 7 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

amin. = ⌀ 3.5 mm

Properties

Article number 0.0.444.45
Line line 6
Property bright zinc-plated
ESD ESD-safe = No
Weight m = 2,32 g
Delivery unit 1 pce.
Material St

Description

Locating Washers for optimising the application of screw forces when using screws in profile grooves which are wider than the screw‘s nominal diameter (suitable for Button-Head Screws DIN ISO 7380). The screw can be tightened through a mounting bore (similar to Standard Profile Connection).
Locating Washers can be used to conceal the component securing mechanism (screw head in profile groove, thread in component).
In addition, the Locating Washers allow Standard Connections (without anti-torsion element) between profiles of different Lines or they may be used simply to centre attachments.

Variants

Sort by

Série:  5 Filetage:  M3 Diamètre:  ø 3,2 mm Diamètre:  9.5 Épaisseur:  1.6
Série:  5 Filetage:  M4 Diamètre:  ø 4,2 mm Diamètre:  9.5 Épaisseur:  1.6
Série:  6 Filetage:  M3 Diamètre:  ø 3,2 mm Diamètre:  13 Épaisseur:  3.3
Série:  6 Filetage:  M4 Diamètre:  ø 4,2 mm Diamètre:  13 Épaisseur:  3.3
Série:  6 Filetage:  M5 Diamètre:  ø 5,2 mm Diamètre:  13 Épaisseur:  3.3
Série:  8 Filetage:  M5 Diamètre:  ø 5,2 mm Diamètre:  16 Épaisseur:  3.4
Série:  8 Filetage:  M6 Diamètre:  ø 6,3 mm Diamètre:  16 Épaisseur:  3.4

Downloads

CAD Data

Applications

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23090101
UNSPSC 9.0
31161815
eCl@ss 4.0
23090101
eCl@ss 4.1
23090101
eCl@ss 5.0
23090101
eCl@ss 5.1
23090101
UNSPSC 7.0
31161815
eCl@ss 7.1
23090101
eCl@ss 6.0.1
23360290
eCl@ss 11.0
23360292
Customs tariff number
73269098