Technical Data
Scope of Delivery
amin. = ⌀ 3 mm
Properties
Article number | 0.0.444.46 |
---|---|
Line | line 6 |
Property | bright zinc-plated |
ESD | ESD-safe = No |
Weight | m = 2,36 g |
Delivery unit | 1 pce. |
Material | St |
Description
Variants
Sort by
Baureihe: 5 | Gewinde: M3 | Durchmesser: ø 3,2 mm | Durchmesser: 9.5 | Dicke: 1.6 | |
Baureihe: 5 | Gewinde: M4 | Durchmesser: ø 4,2 mm | Durchmesser: 9.5 | Dicke: 1.6 | |
Baureihe: 6 | Gewinde: M3 | Durchmesser: ø 3,2 mm | Durchmesser: 13 | Dicke: 3.3 | |
Baureihe: 6 | Gewinde: M4 | Durchmesser: ø 4,2 mm | Durchmesser: 13 | Dicke: 3.3 | |
Baureihe: 6 | Gewinde: M5 | Durchmesser: ø 5,2 mm | Durchmesser: 13 | Dicke: 3.3 | |
Baureihe: 8 | Gewinde: M5 | Durchmesser: ø 5,2 mm | Durchmesser: 16 | Dicke: 3.4 | |
Baureihe: 8 | Gewinde: M6 | Durchmesser: ø 6,3 mm | Durchmesser: 16 | Dicke: 3.4 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23090101
UNSPSC 9.0
31161815
eCl@ss 4.0
23090101
eCl@ss 4.1
23090101
eCl@ss 5.0
23090101
eCl@ss 5.1
23090101
UNSPSC 7.0
31161815
eCl@ss 7.1
23090101
eCl@ss 6.0.1
23360290
eCl@ss 11.0
23360292
Customs tariff number
73269098