item divider Motix
Clamp-Profile Fastener

Clamp-Profile Fastener


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 Cap Screws DIN 912-M8x20, St, bright zinc-plated

Properties

Article number 0.0.444.76
Line line 8
ESD ESD-safe = No
Weight m = 187 g
Delivery unit 1 set
Material Die-cast zinc, white aluminium similar to RAL 9006

Description

Clamp-Profile Fasteners are special fastening elements which, at the same time, allow easy hanging of protective-fence panels.
Suspended frame elements can also be locked if required by subsequently moving the lower Clamp-
Profile Hanger.
The Clamp-Profile Fastener can be combined with any desired Profiles 6 30x30 or 8 40x40 and also with the existing Clamp Profiles 6 30x30 or 8 40x40. The fact that the Clamp-Profile Fastener has a special cavity means that the panels to be fitted in the profile grooves do not need to be notched.
Connection of Clamp-Profiles E with Clamp-Profile Fasteners E.

Variants

Sort by

Line:  6 Dimension X:  30 mm Dimension Y:  30 mm
Line:  8 Dimension X:  40 mm Dimension Y:  40 mm

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
30152001
eCl@ss 11.0
23360290
UNSPSC 7.0
30152001
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 7.1
23360290
Customs tariff number
79070000