Adapter Plate Clamping Profile
20 2.000
On request
* Mandatory information
Technical Data
Properties
Article number | 0.0.444.84 |
---|---|
Property | natural |
ESD | ESD-safe = No |
Cross-sectional area | A = 3,03 cm2 |
Weight, spec. Length | m = 0,82 kg/m |
Delivery unit | cut-off max. 2000 mm |
Material | Al, anodized |
Description
Variants
Sort by
Liefereinheit: Zuschnitt | Länge: 20 ... 2000 | |
Liefereinheit: Stück | Länge: 2000 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250390
eCl@ss 7.1
23250390
eCl@ss 11.0
23250390
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 5.0
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
Customs tariff number
76042100
Adapter Plate Clamping Profile
20 2.000
On request
* Mandatory information