Swivel castor (double)
On request
Technical Data
Scope of Delivery
Housing PA, black
Swivelling axis with ball bearing,
Wheel axle with slide bearing,
Threaded pin, adhesive coated,
Dust shield,
Twin tyres PU, 80 Sh A, black
Properties
Article number | 0.0.444.95 |
---|---|
Line | line 5 |
Line | line 6 |
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 178 g |
Delivery unit | 1 pce. |
Tragfähigkeit (Rolle) | Load-carrying capacity = 50 kg/Castor |
Description
Variants
Sort by
Capacité de charge (roulette): 50 kg | Diamètre des galets: 65 mm | Blocage directionnel: sans | |
Capacité de charge (roulette): 50 kg | Diamètre des galets: 65 mm | Blocage directionnel: simple | |
Capacité de charge (roulette): 60 kg | Diamètre des galets: 75 mm | Blocage directionnel: sans | |
Capacité de charge (roulette): 60 kg | Diamètre des galets: 75 mm | Blocage directionnel: simple |
Downloads
CAD Data
Files
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
UNSPSC 9.0
31162701
eCl@ss 6.0.1
23370201
eCl@ss 11.0
23370590
eCl@ss 7.1
23370590
UNSPSC 7.0
31162701
Customs tariff number
83022000
Swivel castor (double)
On request