item divider Motix
Dual-Rod Mesh Hanger

Dual-Rod Mesh Hanger

0.0.446.04

On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Body, St, black
Clamping elements, die-cast zinc, black
2 Button-Hd. Screws ISO 7380-M6x10, St, bright zinc-pl.
2 Button-Hd. Screws ISO 7380-M6x22, St, bright zinc-pl.
4 Washers DIN 9021-6.4, St, bright zinc-plated

Properties

Article number 0.0.446.04
ESD ESD-safe = No
Weight m = 279 g
Delivery unit 1 set

Description

The Dual-Rod Mesh Hanger accommodates the Dual-Rod Mesh elements on the cross-rods (⌀ 8 mm) at any angle between 0° - 270° to the Stand Profile.
Even after the fastening screws have been tightened, the fastening can still be rotated. This also forms a hinge for a swing door.
The Dual-Rod Mesh is first hung from a preassembled Dual-Rod Mesh Hanger, and then screwed into position with further Hangers. Recommended spacing of Hangers: 3 section heights, corresponding to 600 mm.
The slotted hole fastening on the Stand Profile enables adjustment of the position and angle. The ability to move the mesh horizontally (depending on the mesh width) in the Dual-Rod Mesh Hanger helps compensate for minor assembly errors.
Average dimensions for connecting the Dual-Rod Mesh to the Stand Profile.
Thanks to the swivel action of the Dual-Rod Mesh Hanger, corner zones can be constructed with an extremely wide angular range.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
30152001
eCl@ss 11.0
23360492
UNSPSC 7.0
30152001
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
Customs tariff number
83021000