Technical Data
Scope of Delivery
Wire diameter: 6/8 mm
Mesh width: 50x200 mm
Height: 1830 mm
Width: 958 mm
Properties
Article number | 0.0.446.06 |
---|---|
Property | black |
ESD | ESD-safe = No |
Weight | m = 14,5 kg |
Delivery unit | 1 pce. |
Material | St |
Description
Variants
Sort by
Material: Aluminium (natural) | Colour: Aluminium, natural | ESD-safe: ✓ | Delivery unit: Cut-off | Length: 150 ... 2970 | |
Material: Aluminium (natural) | Colour: Aluminium, natural | ESD-safe: ✓ | Delivery unit: Piece | Length: 3000 | |
Material: Aluminium (natural) | Colour: Aluminium, natural | ESD-safe: ✓ | Delivery unit: Cut-off | Length: 150 ... 2970 | |
Material: Aluminium (natural) | Colour: Aluminium, natural | ESD-safe: ✓ | Delivery unit: Piece | Length: 3000 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: ✓ | Delivery unit: Cut-off | Length: 150 ... 2970 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: ✓ | Delivery unit: Piece | Length: 3000 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: ✓ | Delivery unit: Cut-off | Length: 150 ... 2970 | |
Material: Steel (nickel-plated) | Colour: Bright zinc-plated | ESD-safe: ✓ | Delivery unit: Piece | Length: 3000 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: ✓ | Delivery unit: Cut-off | Length: 150 ... 2970 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: ✓ | Delivery unit: Piece | Length: 3000 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: X | Delivery unit: Cut-off | Length: 100 ... 2470 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: X | Delivery unit: Piece | Length: 2000 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: X | Delivery unit: Piece | Length: 2500 | |
Material: Steel | Colour: Black | ESD-safe: X | Delivery unit: Cut-off | Length: 100 ... 1970 | |
Material: Steel | Colour: Black | ESD-safe: X | Delivery unit: Piece | Length: 2000 | |
Material: Steel | Colour: Black | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 | |
Material: Steel | Colour: Black | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 | |
Material: Steel | Colour: Black | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 | |
Material: Steel | Colour: Black | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 |
Downloads
CAD Data
Accessoires
Applications
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35010203
eCl@ss 4.0
35010203
eCl@ss 4.1
35010203
eCl@ss 5.0
35010203
eCl@ss 5.1
35010203
UNSPSC 9.0
30103201
eCl@ss 6.0.1
35010203
eCl@ss 7.1
35010203
eCl@ss 11.0
23360401
UNSPSC 7.0
30103201
Customs tariff number
73143100