item divider Motix
Profile 6 60x60

Profile 6 60x60


Show all 6 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.

Properties

Article number 0.0.451.15
Line line 6
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 13,33 cm2
Moment of Inertia, torsional It = 33,63 cm4
Moment of Inertia, x-axis Ix = 53,77 cm4
Moment of Inertia, y-axis Iy = 53,77 cm4
Weight, spec. Length m = 3,6 kg/m
Delivery unit 1 pce., length 6000 mm
Material Al, anodized
Permissible groove extraction force F = 1750 N
Resistance Moment, x-axis Wx = 17,92 cm3
Resistance Moment, y-axis Wy = 17,92 cm3

Description

Profile 6 60x60 is a universal construction profile made of high-quality anodized aluminium in the modular dimension of Line 6.
This robust aluminium profile in the standard design variant from item features eight open Line 6 profile grooves.
The profiles in Line 6 are available in standard and light design variants. Due to additional cavities, a Profile 6 60x60 light weighs around 25 percent less than a Profile 6 60x60 in the same length.
The area moments of inertia against profile deflection and the maximum groove load-bearing capacity of the selected profile must be given due consideration in respect of the loads involved.

Variants

Sort by

Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Light Grooves:  Open Open
Delivery unit:  Piece Length:  6000 Design:  Light Grooves:  Open Open
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Standard Grooves:  Open Open
Delivery unit:  Piece Length:  6000 Design:  Standard Grooves:  Open Open
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Light Grooves:  2 sides closed (90°) 2 sides closed (90°)
Delivery unit:  Piece Length:  6000 Design:  Light Grooves:  2 sides closed (90°) 2 sides closed (90°)

Load Calculation

Deflection calculator

Force application
20 6.000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
UNSPSC 9.0
30102306
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
eCl@ss 11.0
23360101
eCl@ss 7.1
35020190
UNSPSC 7.0
30102306
Customs tariff number
76042100