item divider Motix
Profile 6 R30/60

Profile 6 R30/60


Show all 8 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.

Properties

Article number 0.0.451.64
Line line 6
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 4,52 cm2
Moment of Inertia, torsional It = 2,78 cm4
Moment of Inertia, x-axis Ix = 5,81 cm4
Moment of Inertia, y-axis Iy = 4,15 cm4
Weight, spec. Length m = 1,22 kg/m
Delivery unit 1 pce., length 6000 mm
Material Al, anodized
Permissible groove extraction force F = 1750 N
Resistance Moment, x-axis Wx = 2,42 cm3
Resistance Moment, y-axis Wy = 2,31 cm3

Description

These profiles are ideal for constructing angled protective hoods, frames, tables or other fixtures. They are both attractive and easy to clean.
Profiles R can also be used to add bracing to profile constructions. Calculating the appropriate length for the struts is easy.

Variants

Sort by

Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Winkel:  30°
Liefereinheit:  Stück Länge:  6000 Winkel:  30°
Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Winkel:  45°
Liefereinheit:  Stück Länge:  6000 Winkel:  45°
Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Winkel:  60°
Liefereinheit:  Stück Länge:  6000 Winkel:  60°
Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Winkel:  90°
Liefereinheit:  Stück Länge:  6000 Winkel:  90°

Load Calculation

Deflection calculator

Force application
Orientation
20 6.000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
UNSPSC 9.0
30102306
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
eCl@ss 11.0
23360101
eCl@ss 7.1
35020190
UNSPSC 7.0
30102306
Customs tariff number
76042100