item divider Motix
Clamp Profile 8 32x18

Clamp Profile 8 32x18


Show all 3 variants
On request

Technical Data

Properties

Article number 0.0.452.24
Line line 8
Property natural
ESD ESD-safe = No
Cross-sectional area A = 2,49 cm2
Moment of Inertia, torsional It = 0,23 cm4
Moment of Inertia, x-axis Ix = 1,88 cm4
Moment of Inertia, y-axis Iy = 1,1 cm4
Weight, spec. Length m = 0,67 kg/m
Delivery unit 1 pce., length 3000 mm
Material Al, anodized
Resistance Moment, x-axis Wx = 1,16 cm3
Resistance Moment, y-axis Wy = 1,23 cm3

Description

Particularly suitable for constructing light guards and enclosures, sliding doors and other panelling structures.
The panel element is secured in the groove by a Clamp Spring.
Clamp Profile 8 32x18:
The panel element is held in a special groove of the profile with the help of Clamping Springs.
This increases the resistance against the enclosed panel being pressed out. This resistance depends on the number of Clamping Springs used.
Instead of Clamping Spring 8, a Lip Seal 8 can also be used for securing inherently stable panel elements.
Clamp-Profile Fastening Set 8 32x18 ensures a correctly positioned corner connection for the profiles.
Clamp-Profile Fastening Set 8 32x18 ensures a correctly positioned corner connection for the profiles.
The number of Clamping Springs required depends on the load, the inherent stability and the size of the panel element.
10 mm thick panel elements can be fitted into the groove without using Clamping Springs.
Folding-Door Hinge Al for Clamp Profile 8 32x18 is used to link together separate segments to create space-saving folding doors. Thanks to the Hinges, the moving elements fold up in a concertina formation.

Variants

Sort by

Unité de livraison:  découpe Longueur:  20 ... 6000
Unité de livraison:  pièce Longueur:  3000
Unité de livraison:  pièce Longueur:  6000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
UNSPSC 9.0
30152001
eCl@ss 11.0
23360190
eCl@ss 6.0.1
23360101
UNSPSC 7.0
30152001
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 7.1
35020190
Customs tariff number
76042100