item divider Motix
Roller Profile

Roller Profile


Show all 10 variants
On request

Technical Data

Properties

Article number 0.0.452.31
Line line 8
Property natural
ESD ESD-safe = No
Cross-sectional area A = 7,54 cm2
Moment of Inertia, torsional It = 1,66 cm4
Moment of Inertia, x-axis Ix = 4,46 cm4
Moment of Inertia, y-axis Iy = 24,14 cm4
Weight, spec. Length m = 2,03 kg/m
Delivery unit 1 pce., length 3000 mm
Material Al, anodized
Resistance Moment, x-axis Wx = 2,09 cm3
Resistance Moment, y-axis Wy = 8,05 cm3

Description

Profiles for constructing Bearing Units of any length, using the appropriate Rollers, Bolts and End Cap and Lubricating Systems.
In conjunction with the End Cap and Lubricating Systems, the Roller Profile acts as a bearing shell and safety cover, as well as providing protection against soiling. This ensures uninterrupted operation, even under adverse operating conditions.

Variants

Sort by

Line:  5 Guide type:  Shaft D6 Delivery unit:  Cut-off Length:  20 ... 3000
Line:  5 Guide type:  Shaft D6 Delivery unit:  Piece Length:  3000
Line:  8 Guide type:  Shaft D6 Delivery unit:  Cut-off Length:  20 ... 3000
Line:  8 Guide type:  Shaft D6 Delivery unit:  Piece Length:  3000
Line:  8 Guide type:  Shaft D10 Delivery unit:  Cut-off Length:  20 ... 6000
Line:  8 Guide type:  Shaft D10 Delivery unit:  Piece Length:  6000
Line:  8 Guide type:  Shaft D14 Delivery unit:  Cut-off Length:  20 ... 6000
Line:  8 Guide type:  Shaft D14 Delivery unit:  Piece Length:  6000
Line:  8 Guide type:  Shaft D25 Delivery unit:  Cut-off Length:  20 ... 3000
Line:  8 Guide type:  Shaft D25 Delivery unit:  Piece Length:  3000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050702
eCl@ss 11.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.1
23050702
eCl@ss 4.0
23050702
eCl@ss 5.0
23050702
eCl@ss 6.0.1
23050702
UNSPSC 9.0
31171506
eCl@ss 7.1
23050702
UNSPSC 7.0
31171506
Customs tariff number
76042100