Technical Data
Properties
Article number | 0.0.452.33 |
---|---|
Line | line 8 |
Property | natural |
ESD | ESD-safe = No |
Cross-sectional area | A = 44,19 cm2 |
Moment of Inertia, torsional | It = 26,61 cm4 |
Moment of Inertia, x-axis | Ix = 508,41 cm4 |
Moment of Inertia, y-axis | Iy = 331,49 cm4 |
Weight, spec. Length | m = 11,93 kg/m |
Delivery unit | 1 pce., length 3000 mm |
Material | Al, anodized |
Resistance Moment, x-axis | Wx = 79,98 cm3 |
Resistance Moment, y-axis | Wy = 82,87 cm3 |
Variants
Sort by
Line: 5 | Guide type: Shaft D6 | Delivery unit: Cut-off | Length: 20 ... 3000 | |
Line: 5 | Guide type: Shaft D6 | Delivery unit: Piece | Length: 3000 | |
Line: 8 | Guide type: Shaft D6 | Delivery unit: Cut-off | Length: 20 ... 3000 | |
Line: 8 | Guide type: Shaft D6 | Delivery unit: Piece | Length: 3000 | |
Line: 8 | Guide type: Shaft D10 | Delivery unit: Cut-off | Length: 20 ... 6000 | |
Line: 8 | Guide type: Shaft D10 | Delivery unit: Piece | Length: 6000 | |
Line: 8 | Guide type: Shaft D14 | Delivery unit: Cut-off | Length: 20 ... 6000 | |
Line: 8 | Guide type: Shaft D14 | Delivery unit: Piece | Length: 6000 | |
Line: 8 | Guide type: Shaft D25 | Delivery unit: Cut-off | Length: 20 ... 3000 | |
Line: 8 | Guide type: Shaft D25 | Delivery unit: Piece | Length: 3000 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050702
eCl@ss 11.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.1
23050702
eCl@ss 4.0
23050702
eCl@ss 5.0
23050702
eCl@ss 6.0.1
23050702
UNSPSC 9.0
31171506
eCl@ss 7.1
23050702
UNSPSC 7.0
31171506
Customs tariff number
76042100