item divider Motix
Profile 8 40x16

Profile 8 40x16


Show all 7 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.

Properties

Article number 0.0.452.64
Line line 8
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 2,24 cm2
Moment of Inertia, torsional It = 0,53 cm4
Moment of Inertia, x-axis Ix = 0,64 cm4
Moment of Inertia, y-axis Iy = 3,34 cm4
Weight, spec. Length m = 0,6 kg/m
Delivery unit 1 pce., length 3000 mm
Material Al, anodized
Permissible groove extraction force F = 1750 N
Resistance Moment, x-axis Wx = 0,78 cm3
Resistance Moment, y-axis Wy = 1,67 cm3

Description

Profile 8 40x16 E can be used in conjunction with Hand Grip Element 8 to construct grip rails and handles.

Variants

Sort by

Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Bauart:  standard Farbe:  Aluminium natur Aluminium natur
Liefereinheit:  Stück Länge:  3000 Bauart:  standard Farbe:  Aluminium natur Aluminium natur
Liefereinheit:  Stück Länge:  6000 Bauart:  standard Farbe:  Aluminium natur Aluminium natur
Liefereinheit:  Zuschnitt Länge:  20 ... 3000 Bauart:  standard Farbe:  schwarz schwarz
Liefereinheit:  Stück Länge:  3000 Bauart:  standard Farbe:  schwarz schwarz
Liefereinheit:  Zuschnitt Länge:  20 ... 3000 Bauart:  economy Farbe:  Aluminium natur Aluminium natur
Liefereinheit:  Stück Länge:  3000 Bauart:  economy Farbe:  Aluminium natur Aluminium natur

Load Calculation

Deflection calculator

Force application
Orientation
20 6.000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
eCl@ss 11.0
23360101
eCl@ss 7.1
35020190
UNSPSC 7.0
30102306
Customs tariff number
76042100