item divider Motix
Profile 8 40x40

Profile 8 40x40


Show all 30 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.

Properties

Article number 0.0.452.65
Line line 8
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 9,16 cm2
Moment of Inertia, torsional It = 1,88 cm4
Moment of Inertia, x-axis Ix = 13,96 cm4
Moment of Inertia, y-axis Iy = 13,96 cm4
Weight, spec. Length m = 2,47 kg/m
Delivery unit 1 pce., length 6000 mm
Material Al, anodized
Permissible groove extraction force F = 5000 N
Resistance Moment, x-axis Wx = 6,98 cm3
Resistance Moment, y-axis Wy = 6,98 cm3

Description

Profile 8 40x40 is a universal construction profile made of high-quality anodized aluminium in the modular dimension of Line 8.
This robust aluminium profile in the standard design variant from item features four open Line 8 profile grooves.
The profiles in Line 8 are available in standard, light and economy (E) design variants. Due to additional cavities, a Profile 8 40x40 light weighs around 30 percent less than a Profile 8 40x40 in the same length. A Profile 8 40x40 E weighs approximately 45 percent less.
The area moments of inertia against profile deflection and the maximum groove load-bearing capacity of the selected profile must be given due consideration in respect of the loads involved.

Variants

Sort by

Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Light Grooves:  Open Open Function integration:  None
Delivery unit:  Piece Length:  3000 Design:  Light Grooves:  Open Open Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Light Grooves:  Open Open Function integration:  None
Delivery unit:  Cut-off Length:  50 ... 6000 Design:  Light Grooves:  Open Open Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Light Grooves:  Open Open Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Light Grooves:  Open Open Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Light Grooves:  Open Open Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Economy Grooves:  Open Open Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Economy Grooves:  Open Open Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Standard Grooves:  Open Open Function integration:  None
Delivery unit:  Piece Length:  3000 Design:  Standard Grooves:  Open Open Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Standard Grooves:  Open Open Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Light Grooves:  1 side closed 1 side closed Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Light Grooves:  1 side closed 1 side closed Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Light Grooves:  2 sides closed (90°) 2 sides closed (90°) Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Light Grooves:  2 sides closed (90°) 2 sides closed (90°) Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Light Grooves:  2 sides closed (90°) 2 sides closed (90°) Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Light Grooves:  2 sides closed (90°) 2 sides closed (90°) Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Economy Grooves:  2 sides closed (90°) 2 sides closed (90°) Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Economy Grooves:  2 sides closed (90°) 2 sides closed (90°) Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Light Grooves:  2 sides closed (180°) 2 sides closed (180°) Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Light Grooves:  2 sides closed (180°) 2 sides closed (180°) Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Economy Grooves:  2 sides closed (180°) 2 sides closed (180°) Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Economy Grooves:  2 sides closed (180°) 2 sides closed (180°) Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Light Grooves:  3 sides closed 3 sides closed Function integration:  None
Delivery unit:  Piece Length:  6000 Design:  Light Grooves:  3 sides closed 3 sides closed Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Light Grooves:  3 sides closed 3 sides closed Function integration:  Simple groove opening (NO)
Delivery unit:  Piece Length:  6000 Design:  Light Grooves:  3 sides closed 3 sides closed Function integration:  Simple groove opening (NO)
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Light Grooves:  All closed All closed Function integration:  Simple groove opening (NO)
Delivery unit:  Piece Length:  6000 Design:  Light Grooves:  All closed All closed Function integration:  Simple groove opening (NO)

Load Calculation

Deflection calculator

Force application
20 6.000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 7.1
35020190
UNSPSC 7.0
30102306
Customs tariff number
76042100