item divider Motix
Profile 8 R40-90°

Profile 8 R40-90°


Show all 2 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.

Properties

Article number 0.0.453.39
Line line 8
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 5,72 cm2
Moment of Inertia, torsional It = 2,69 cm4
Moment of Inertia, x-axis Ix = 6,65 cm4
Moment of Inertia, y-axis Iy = 6,65 cm4
Weight, spec. Length m = 1,54 kg/m
Delivery unit 1 pce., length 6000 mm
Material Al, anodized
Permissible groove extraction force F = 2500 N
Resistance Moment, x-axis Wx = 3,04 cm3
Resistance Moment, y-axis Wy = 3,04 cm3

Description

Variants

Sort by

Unité de livraison:  découpe Longueur:  20 ... 6000
Unité de livraison:  pièce Longueur:  6000

Load Calculation

Deflection calculator

Force application
20 6.000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 11.0
23360101
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
eCl@ss 7.1
35020190
UNSPSC 7.0
30102306
Customs tariff number
76042100