item divider Motix
Wall Profile

Wall Profile


Show all 8 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.

Properties

Article number 0.0.453.66
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 3,04 cm2
Weight, spec. Length m = 0,82 kg/m
Delivery unit 1 pce., length 3000 mm
Material Al, anodized

Description

Straightforward construction of the modular conduits by moving the Wall Profiles into the Support Profiles.
The Support Profiles can also be used as a lid. Before installation, it is advisable to wipe the locking areas of the conduit elements with a cloth soaked in oil.
Wall Profiles and Lid Profiles can be secured in position by means of Self-Tapping Screw St 4.2x9.5.
The Support Profiles must be provided with a bore ⌀ 3.5 mm in the marking groove for this purpose.
The screw connection creates a conductive bond between the conduit elements.

Variants

Sort by

Liefereinheit:  Zuschnitt Länge:  20 ... 3000 Maß X:  40 mm
Liefereinheit:  Stück Länge:  3000 Maß X:  40 mm
Liefereinheit:  Zuschnitt Länge:  20 ... 3000 Maß X:  80 mm
Liefereinheit:  Stück Länge:  3000 Maß X:  80 mm
Liefereinheit:  Zuschnitt Länge:  20 ... 3000 Maß X:  120 mm
Liefereinheit:  Stück Länge:  3000 Maß X:  120 mm
Liefereinheit:  Zuschnitt Länge:  20 ... 3000 Maß X:  160 mm
Liefereinheit:  Stück Länge:  3000 Maß X:  160 mm

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 11.0
27400790
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 4.1
27140603
eCl@ss 7.1
27400704
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042990