item divider Motix
Tube D6.3x1.6

Tube D6.3x1.6


Show all 2 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.

Properties

Article number 0.0.454.36
Line line 8
Property natural
ESD ESD-safe = Yes
Weight, spec. Length m = 58 g/m
Delivery unit 1 pce., length 2000 mm
Material Al, anodized

Description

Assembly Instructions

The basic version of the door lock with Integrated Lock System 8 consists of Rotating Pawl Latch 8 and at least one Door Knob.
A Rod Latch 8 is required for the rod for both the upper and lower ends of the door.
Tube D6.3x1.6 5.5 A/F forms the connection between the Rotating Pawl Latch and the Rod Latch.
The length l of the tube for actuating the Rod Latch is:
l = a - 60 mm

Variants

Sort by

Delivery unit:  Cut-off Length:  20 ... 2000
Delivery unit:  Piece Length:  2000

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
UNSPSC 7.0
31231317
UNSPSC 9.0
31231317
eCl@ss 11.0
35060402
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 7.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
Customs tariff number
76042100