Technical Data
Scope of Delivery
"Duett" chequering DIN EN 1386
Sheet Thickness 3.5 mm
Properties
Article number | 0.0.457.18 |
---|---|
Property | cold rolled (not degreased) |
ESD | ESD-safe = No |
Weight, spec. Surface | m = 9,9 kg/m2 |
Delivery unit | 1 pce. panel dimensions. approx. 3000x1500 mm |
Material | AlMg3 |
Description
Variants
Sort by
Unità di consegna: Taglio | Lunghezza: 50 ... 2970 | Larghezza: 50 ... 1470 | |
Unità di consegna: Pezzo | Lunghezza: 3000 | Larghezza: 1500 |
Downloads
CAD Data
Files
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020503
eCl@ss 11.0
35070103
eCl@ss 4.0
35020503
eCl@ss 4.1
35020503
eCl@ss 5.0
35020503
eCl@ss 5.1
35020503
UNSPSC 9.0
30102206
eCl@ss 6.0.1
35020503
eCl@ss 7.1
35020503
UNSPSC 7.0
30102206
Customs tariff number
76061230