Clamp-Profile Cross Connector
On request
Technical Data
Properties
Article number | 0.0.457.92 |
---|---|
Line | line 8 |
Property | white aluminium, similar to RAL 9006 |
ESD | ESD-safe = No |
Weight | m = 123 g |
Delivery unit | 1 pce. |
Material | Die-cast zinc |
Description
Assembly Instructions
Variants
Sort by
Line: 6 | Dimension X: 30 mm | Dimension Y: 30 mm | |
Line: 8 | Dimension X: 40 mm | Dimension Y: 40 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
30152001
eCl@ss 11.0
23360290
UNSPSC 7.0
30152001
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 7.1
23360290
Customs tariff number
73259990
Clamp-Profile Cross Connector
On request