item divider Motix
Connection Profile 8

Connection Profile 8


Show all 6 variants
On request

Technical Data

Properties

Article number 0.0.458.14
Line line 8
Property natural
ESD ESD-safe = No
Cross-sectional area A = 26 cm2
Moment of Inertia, torsional It = 12,54 cm4
Moment of Inertia, x-axis Ix = 1.808,44 cm4
Moment of Inertia, y-axis Iy = 19,33 cm4
Weight, spec. Length m = 7,12 kg/m
Delivery unit 1 pair, length 6000 mm
Material Al, anodized
Torque M = 25 Nm
Resistance Moment, x-axis Wx = 139,65 cm3
Resistance Moment, y-axis Wy = 7,24 cm3

Description

Connection Profiles 8 160 and 8 240 are supplied in pairs and machined with bores for the DIN 912-M8x60 fastening screws and DIN 934-M8 Hexagon Nuts.

Variants

Sort by

Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Maß Y:  40 mm
Liefereinheit:  Paar Länge:  6000 Maß Y:  40 mm
Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Maß Y:  160 mm
Liefereinheit:  Paar Länge:  6000 Maß Y:  160 mm
Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Maß Y:  240 mm
Liefereinheit:  Paar Länge:  6000 Maß Y:  240 mm

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360190
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
30102306
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
UNSPSC 7.0
30102306
eCl@ss 7.1
23360290
Customs tariff number
76042990